Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 6100X3 | |
| End size 2 | -3 | -3 |
| Hex size 1 IN | 0.438 | |
| Hex size 1 MM | 11.100 | |
| Item type | NUT | Nut |
| Product height in | 0.438 | |
| Product height mm | 11.113 | |
| Product length in | 0.530 | |
| Product length mm | 13.462 | |
| Product material | BRASS | Brass |
| Product serial name | 6100 | 6100 |
| Product width in | 0.438 | |
| Product width mm | 11.113 | |
| Thread sealant | NO | No |
| Thread size 2 | 3/8-24 UN | 3/8-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766484 |
