Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.296 |
| Item type | Seal |
| Outside diameter IN | 1.5740 |
| Product height in | 1.574 |
| Product height mm | 39.980 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Viton |
| Product width in | 1.574 |
| Product width mm | 39.98 |
| Thickness IN | 0.139 |