Danfoss
611AK00051A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
611AK00051A
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 8000 hour |
| Brand | Danfoss |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Control Special Features | None |
| Controller Type | Pressure Compensator with Torque Sensing |
| Design code | A |
| Design code | A |
| Diagnostic Pressure Ports | None |
| Displacement | 57.4 cm³/rev |
| Displacement | 57.4 cm³/rev |
| Drain Port Size & Location | .750-16 UNF-2B SAE O-Ring Port - Bottom (Top Plugged) |
| End Cover Material | Ductile Iron |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Housing material | Cast Iron |
| Identification | None |
| Input shaft | 31.8 [1.25] Dia Straight Keyed Shaft (Key Included), 56.0 [2.20] Shaft Extension |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Main Port Size & Location | Side Ports; Suction - 2.000 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) with 1/2-13 UNC-2B Threads Pressure - 1.000 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) with 3/8-16 UNC-2B Threads |
| Maximum Case Pressure | .5 bar |
| Maximum Displacement Option | Adjustable Max Displacement |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVH057R01AA10D250020009001AE010A |
| Noise | 70 dB |
| Nominal Pressure Rating | 250 bar |
| Paint | Blue Primer |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 bar |
| Pressure Compensator Setting | 246 bar |
| Product Height | 10.06 in |
| Product Length/Depth | 13.74 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1104.413 in³ |
| Product Weight | 79 lb |
| Product Width | 7.99 in |
| Shaft rotation | Right |
| Shaft seals | Single, One-Way Shaft Seal, Fluorocarbon |
| Special features | Q250 Valve Plate, No Case To Inlet Check Valve |
| Sub-brand | None |
| Torque Control Setting | Noe |
| Trade Name | PVH Series |
| Vsd ready | No |