Danfoss
611AK00090A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
611AK00090A
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining machinery, Injection molding machines, Metal forming machines, Oil and Gas Equipment, Conveyor lines, Primary metals, Metal cutting equipment |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | None |
| Controller Type | Pressure Compensator with Torque Control |
| Design code | First |
| Diagnostic Pressure Ports | None |
| Displacement | 98.3 cm³/rev |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Input shaft | 17 Tooth 12/24 Dp |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Main Port Size & Location | Side Ports; Suction - 2.50 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) |
| Maximum Case Pressure | .5 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Pressure Compensator Setting | 254 bar |
| Minimum Pressure Compensator Setting | 246 bar |
| Model Code | PVH098R02AJ30E252015001001AE010A |
| Noise | 84 dB |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 bar |
| Product Height | 11.64 in |
| Product Length/Depth | 15.15 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1617.093 in³ |
| Product Weight | 108 lb |
| Product Width | 9.17 in |
| Pump Special Features | Case Drain Thru Front Mounting Flange with Shaft Seal and No Case To Inlet Check |
| Shaft rotation | Right |
| Shaft seals | Viton |
| Sub-brand | None |
| Trade Name | PVH Series |