Danfoss
611AK00593A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
611AK00593A
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | None |
| Controller Type | Pressure and Flow Compensator with Torque Control and M12 X 1.5 Metric O-Ring Load Sense Port Left Sid |
| Design code | First |
| Displacement | 131.1 cm³/rev |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Input shaft | 14 Tooth 12/24 Dp |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Maximum Case Pressure | .5 bar |
| Model Code | PVH131L02AF30B282000001001AT010A |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 bar |
| Product Height | 11.29 in |
| Product Length/Depth | 17.04 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1923.816 in³ |
| Product Weight | 145 lb |
| Product Width | 10 in |
| Pump Special Features | None |
| Shaft rotation | Left |
| Sub-brand | None |
| Trade Name | PVH Series |