Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 611X2 | |
| End size 1 | -2 | -2 |
| End Type 1 | SELFALIGN | SELFALIGN |
| Hex size 1 IN | 0.394 | |
| Hex size 1 MM | 10.000 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Product height in | 0.375 | |
| Product height mm | 9.520 | |
| Product length in | 0.385 | |
| Product length mm | 9.780 | |
| Product material | BRASS | Brass |
| Product serial name | 611 | 611 |
| Product width in | 0.375 | |
| Product width mm | 9.520 | |
| Thread sealant | NO | No |
| Thread size 1 | 5/16-24 UNF | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711224 |
