Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 611X4-CT | |
| End size 1 | -4 | -4 |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Hex size 1 IN | 0.472 | |
| Hex size 1 MM | 12.0 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Product height in | 0.472 | |
| Product height mm | 12.000 | |
| Product length in | 0.440 | |
| Product length mm | 11.176 | |
| Product material | BRASS | Brass |
| Product serial name | 611 | 611 |
| Product width in | 0.472 | |
| Product width mm | 12.000 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UNS | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522048088 |
