Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 611X6 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE INVERTED FLARE | Female inverted flare |
| Hex size 1 IN | 0.625 | |
| Hex size 1 MM | 15.9 | |
| Item type | NUT | Nut |
| Product height in | 0.625 | |
| Product height mm | 15.870 | |
| Product length in | 0.445 | |
| Product length mm | 11.300 | |
| Product material | BRASS | Brass |
| Product serial name | 611 | 611 |
| Product width in | 0.625 | |
| Product width mm | 15.870 | |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-24 UNEF | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736906 |
