Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 612-7336PT | |
| Fitting angle shape 1 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | 1H053 SERIES | 1H053 Series |
| Hose size | 12 | Size 12 |
| Overall length IN | 102.8 | |
| Overall length MM | 2612 |
