Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Nut, Height | 8,500 mm | |
| Nut, Hex Width | 13,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | LOCK | LOCK |
| Remarks | SEAL-LOCK BUNDMUTTER | SEAL-LOCK |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M8X1 | M8X1 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |