
615045-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
615045-M
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Design code | 10 |
| Diode | None |
| Electrical connector | None |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start |
| Flow rate | 300 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Check Valve |
| Interface | ISO4401-05 |
| Leakage | Standard |
| Light | No |
| Model Code | PCGV-6AD-1-10 |
| Performance | Standard |
| Pressure Rating | 350 bar |
| Product Height | 2.7 in |
| Product Length/Depth | 4.7 in |
| Product Type | Check Valves |
| Product Volume | 44.415 in³ |
| Product Weight | 8.8 lb |
| Product Width | 3.5 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D06 |
| Special features | None |
| Spool Center Condition | None |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | PCGV-6 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |