Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | XCGVM610R | |
| Product height in | 4.570 | |
| Product height mm | 116.078 | |
| Product length in | 4.900 | |
| Product length mm | 124.460 | |
| Product width in | 1.690 | |
| Product width mm | 42.926 |
