Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | PRV2-10-N-S-A310A-20-0725-00-A | |
| Product height in | 8.700 | |
| Product height mm | 220.980 | |
| Product length in | 1.810 | |
| Product length mm | 45.974 | |
| Product width in | 1.700 | |
| Product width mm | 43.180 |