Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617118
SPOOL TYPE 2
617118
Where to buy
Export PDF
Tools
Add to comparison
617118
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.472
Product height mm
11.989
Product length in
2.769
Product length mm
70.333
Product width in
0.472
Product width mm
11.989