BUSH
617195
Tools617195 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BUSHING | Bushing |
| Product height in | | 0.780 |
| Product height mm | | 19.812 |
| Product length in | | 0.780 |
| Product length mm | | 19.812 |
| Product width in | | 0.030 |
| Product width mm | | 0.762 |