Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617200
RIVET
617200
Where to buy
Export PDF
Tools
Add to comparison
617200
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.240
Product height mm
6.096
Product length in
0.170
Product length mm
4.318
Product width in
0.240
Product width mm
6.096