SPRING DETENT
617305
Tools617305 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 4.300 |
| Product height mm | | 109.220 |
| Product length in | | 12.950 |
| Product length mm | | 328.930 |
| Product width in | | 4.300 |
| Product width mm | | 109.220 |