SPOOL TYPE 32A
617420
Tools617420 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 11.900 |
| Product height mm | 302.260 |
| Product length in | 70.350 |
| Product length mm | 1786.890 |
| Product width in | 11.900 |
| Product width mm | 302.260 |