Vickers by Danfoss Spare Part Cap 02-154422 (RIGHT)

COIL 12 V DC (G)

617470


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorDIN 43650DIN or DIN 43650 or DIN 43650-A
Coil duty ratingCONT. 85 TO 110% NOM VOLTAGEContinuous from 85% to 110% of nominal voltage
Product height in3.150
Product height mm80.010
Product length in2.835
Product length mm72.009
Product width in2.441
Product width mm62.001
Voltage typeDCDC