Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 2.835 |
| Product length mm | 72.009 |
| Product width in | 2.441 |
| Product width mm | 62.001 |
| Voltage type | DC |
