SPOOL TYPE 0A
617498
Tools617498 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 2.769 |
| Product length mm | 70.333 |
| Product width in | 0.472 |
| Product width mm | 11.989 |