SPOOL TYPE 6
617520
Tools617520 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 2.441 |
| Product height mm | 62.000 |
| Product length in | 2.835 |
| Product length mm | 72.000 |
| Product width in | 2.441 |
| Product width mm | 62.000 |