Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617521-SH
SPOOL - 617521 -VACUUM PACKED
617521-SH
Tools
Add to comparison
Add to comparison
617521-SH
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.710
Product height mm
18.034
Product length in
3.050
Product length mm
77.470
Product width in
0.710
Product width mm
18.034