Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617539
SPRING OFFSET PLUG DG4V5DC
617539
Where to buy
Export PDF
Tools
Add to comparison
617539
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.180
Product height mm
29.972
Product length in
0.787
Product length mm
19.990
Product width in
1.180
Product width mm
29.972