CORE TUBE AC
617857
Tools617857 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Core tube |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product width in | 1.200 |
| Product width mm | 30.480 |