CORE TUBE VACUUM PACKED
617866-SH
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | CORE TUBE | Core tube |
| Product height in | | 1.219 |
| Product length in | | 4.551 |
| Product length mm | | 115.600 |
| Product width in | | 1.219 |
| Product width mm | | 30.950 |