617947
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
617947
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Coil |
| Product Height | 2.5 in |
| Product Length/Depth | 2.3 in |
| Product Type | Spare Part |
| Product Volume | 10.35 in³ |
| Product Weight | .7458 lb |
| Product Width | 1.8 in |
| Sub-brand | None |
| Trade Name | None |