Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617981
SPOOL TYPE 2A (UN-NOTCHED)
617981
Where to buy
Export PDF
Tools
Add to comparison
617981
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
SPOOL
Spool
Product length in
3.047
Product length mm
77.400
Product width in
0.669
Product width mm
17.000