Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
617994
SPOOL TYPE 22A (UN-NOTCH
617994
Tools
Add to comparison
Add to comparison
617994
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Spool
Product length in
3.535
Product length mm
89.800
Product width in
0.708
Product width mm
17.990