Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 61X4 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE COMPRESSION | Male compression |
| Hex size 1 IN | 0.500 | |
| Hex size 1 MM | 12.7 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | COMPRESSION NUT | Compression nut |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 0.440 | |
| Product length mm | 11.180 | |
| Product material | BRASS | Brass |
| Product serial name | 61 | 61 |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UNS | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259561 |
