Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 61X7 | |
| End size 2 | -7 | -7 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Hex size 1 IN | 0.688 | |
| Hex size 1 MM | 17.5 | |
| Item type | NUT | Nut |
| Product height in | 0.688 | |
| Product height mm | 17.462 | |
| Product length in | 0.500 | |
| Product length mm | 12.700 | |
| Product material | BRASS | Brass |
| Product serial name | 61 | 61 |
| Product width in | 0.688 | |
| Product width mm | 17.462 | |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705247 |
