Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-1044
MOTOR-ORBITAL,J6K SERIES 390 [23.8]
620-1044
Where to buy
Export PDF
Tools
Add to comparison
620-1044
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.870
Product height mm
98.298
Product length in
6.514
Product length mm
165.456
Product width in
5.270
Product width mm
133.858