Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-1175
MOTOR-ORBITAL,J6K SERIES 490 [29.9]
620-1175
Where to buy
Export PDF
Tools
Add to comparison
620-1175
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.800
Product height mm
172.720
Product length in
12.150
Product length mm
308.610
Product width in
5.820
Product width mm
147.828