Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-2107
MOTOR-ORBITAL,J6K SERIES 985 [60.1]
620-2107
Where to buy
Export PDF
Tools
Add to comparison
620-2107
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.330
Product height mm
109.982
Product length in
8.550
Product length mm
217.170
Product width in
5.160
Product width mm
131.064