Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-2287
MOTOR-ORBITAL,J6K SERIES 985 [60.1]
620-2287
Tools
Add to comparison
Add to comparison
620-2287
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.780
Product height mm
146.812
Product length in
12.130
Product length mm
308.102
Product width in
5.800
Product width mm
147.320