Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-2301-X
MOTOR-ORBITAL,J6K SERIES 195 [11.9]
620-2301-X
Where to buy
Export PDF
Tools
Add to comparison
620-2301-X
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.310
Product height mm
134.874
Product length in
9.610
Product length mm
244.094
Product width in
5.540
Product width mm
140.716