Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
620-2302-X
MOTOR-ORBITAL,J6K SERIES 245 [14.95]
620-2302-X
Where to buy
Export PDF
Tools
Add to comparison
620-2302-X
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.350
Product height mm
135.890
Product length in
8.410
Product length mm
213.614
Product width in
5.350
Product width mm
135.890