
Danfoss
6200X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6200X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - Oil, air, water and lubrication systems |
| Brand | Danfoss |
| Certification(s) | ASAASME |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 9/16 IN |
| End type 1 | NPTF |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .625 in |
| Item type | NPTF Male to SAE Female |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.03581 lb |
| Packaged Width | 6.75 in |
| Product Height | .625 in |
| Product Length/Depth | .97 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | .379 in³ |
| Product Weight | .036 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 9/16-20 |
| Trade Name | Threaded Sleeve |
| Tube OD 1 | .312 in |
| Tube OD 2 | .38 in |
| UNSPSC | 27121700 |
| UPC | 639789319296 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |