SCREW-SOC, UNI5931 M10x1.25x25 8.8 ZN
620112080
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
620112080
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | YELLOW ZINC PLATING | YELLOW ZIN |
| Material | 8.8 | 8.8 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 16,0000 mm | |
| Screw, Head Height | 10,0000 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 8,0000 mm | |
| Screw, Length | 25,0000 mm | |
| Standard | DIN912 | DIN912 |
| Standard Class Level | N/A | |
| Thread, Size | M10X1.25 | M10X1.25 |
| Thread, Type | FINE PITCH THREAD | FINE PITCH T |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |