SHAFT INPUT LD SPLINED
62184-000
Tools62184-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 0.731 |
| Product height mm | 18.567 |
| Product length in | 2.705 |
| Product length mm | 68.707 |
| Product width in | 0.731 |
| Product width mm | 18.567 |