Danfoss
622AK00016A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 622AK00016B
622AK00016A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 7900 hr | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 280 bar | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Pressure Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side | |
| Design code | First | |
| Diagnostic Pressure Ports | .5625-18 UNF-2B SAE O-Ring Ports - Suction and Pressure - Plugged | |
| Displacement | 98 cm³/rev | |
| Drain Port Size & Location | 1.3125-12 UNF-2B O-Ring Port - Top | |
| Feature | Fastest response and recovery times in the marketIncrease efficiency with advanced control optionsHigh pressure and flow capacity | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 4 Bolt C | |
| Housing material | Cast Iron | |
| Identification | Mark Danfoss Product Number and Full Model Code On Label | |
| Inlet pressure | 320 bar | |
| Input shaft | 14 Tooth 12/24 Dp | |
| Input Speed - Maximum | 2640 RPM | |
| Input Speed - Minimum | 600 RPM | |
| Input Speed - Rated | 2200 RPM | |
| Main Port Size & Location | Side Ports; Suction - 2.50 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Case Drain Temperature | 104 °C | |
| Maximum Case Pressure | 350 bar | |
| Maximum Displacement Option | External Manual Stroke Adjustment (Set At Maximum) | |
| Maximum Flow Compensator Setting | 13 bar | |
| Maximum Input Power | 100.6 kW | |
| Maximum Input Torque | 436.7 Nm | |
| Maximum Pressure Compensator Setting | 284 bar | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Flow Compensator Setting | 11 bar | |
| Minimum Pressure Compensator Setting | 276 bar | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | ADY098R06AB11A281200002001ABCD0A | |
| Nominal Pressure Rating | 280 bar | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 350 bar | |
| Product Height | 10.63 in | |
| Product Length/Depth | 13.78 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 1145.485 in³ | |
| Product Weight | 101.3 lb | |
| Product Width | 7.82 in | |
| Pump Special Features | Swash Position Sensor | |
| Response time | 30 ms | |
| Shaft rotation | Right | |
| Shaft seals | Fluorocarbon Rubber | |
| Sub-brand | None | |
| Theoretical Input Power | 100.6 kW | |
| Theoretical Input Torque At Maximum Displacement | 436.7 Nm | |
| Torque Control Setting | 0 in lb | |
| Trade Name | X20 |