Danfoss
622AK00024A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 622AK00024B
622AK00024A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 7900 hr |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Continuous Allowable Case Pressure | 280 bar |
| Control Special Features | None |
| Controller Type | Pressure Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side |
| Design code | First |
| Diagnostic Pressure Ports | None |
| Displacement | 98 cm³/rev |
| Drain Port Size & Location | 1.3125-12 UNF-2B O-Ring Port - Bottom |
| Feature | Fastest response and recovery times in the marketIncrease efficiency with advanced control optionsHigh pressure and flow capacity |
| Fluid Cleanliness | 21/18/13 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Identification | Mark Danfoss Product Number and Full Model Code On Label |
| Inlet pressure | 320 bar |
| Input shaft | 31.75 [1.25] Dia Straight Key Shaft (SAE J744-32-1) (Key Included) |
| Input Speed - Maximum | 2640 RPM |
| Input Speed - Minimum | 600 RPM |
| Input Speed - Rated | 2200 RPM |
| Main Port Size & Location | Side Ports; Suction - 2.50 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) |
| Maximum Case Drain Temperature | 104 °C |
| Maximum Case Pressure | 350 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Flow Compensator Setting | 21 bar |
| Maximum Input Power | 100.6 kW |
| Maximum Input Torque | 436.7 Nm |
| Maximum Pressure Compensator Setting | 284 bar |
| Maximum Recommended Operating Viscosity | 40 cSt |
| Minimum Flow Compensator Setting | 19 bar |
| Minimum Pressure Compensator Setting | 276 bar |
| Minimum Recommended Operating Viscosity | 16 cSt |
| Model Code | ADY098R05AB20A28200000100100CD0A |
| Nominal Pressure Rating | 280 bar |
| Paint | Blue Primer |
| Peak Pressure Rating | 350 bar |
| Product Height | 10.63 in |
| Product Length/Depth | 13.78 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1145.485 in³ |
| Product Weight | 101.3 lb |
| Product Width | 7.82 in |
| Pump Special Features | None |
| Response time | 30 ms |
| Shaft rotation | Right |
| Shaft seals | Fluorocarbon Rubber |
| Sub-brand | None |
| Theoretical Input Power | 100.6 kW |
| Theoretical Input Torque At Maximum Displacement | 436.7 Nm |
| Torque Control Setting | 0 in lb |
| Trade Name | X20 |