
Danfoss
622AK00132B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
622AK00132B
Product specifications
Characteristic | Value |
|---|---|
| Application | Loader backhoes, Vibratory cable plows, Mining machinery, Dump truck lifts, Agriculture tractors, Chemical applicator trucks, Railroad equipment, Container handling, all-terrain and truck cranes, Vibratory cable plows, Mining machinery and tunnel boring equipment, Utility boom, off-road dump and refuse trucks, Material handling trucks and rough terrain fork lifts, Concrete and asphalt pavers, Feller/bunchers, forwarders and log loaders, Crawler dozers, Articulate haulers, Mini-excavators |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 8600 hrs |
| Brand | Danfoss |
| Code Title | Pressure Compensated/Pressure Flow Compensated |
| Continuous Allowable Case Pressure | 310 bar |
| Control Special Features | None |
| Design code | Second |
| Diagnostic Pressure Ports | None |
| Displacement | 74 cm³/rev |
| Drain Port Size & Location | 1.3125-12 UNF-2B O-Ring Port - Top |
| Feature | Fastest response and recovery times in the marketIncrease efficiency with advanced control optionsHigh pressure and flow capacity |
| Fluid Cleanliness | 21/18/13 per ISO 4066 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Inlet pressure | 310 bar |
| Input shaft | 14 Tooth 12/24 Dp |
| Input Speed - Maximum | 2880 RPM |
| Input Speed - Minimum | 600 RPM |
| Main Port Size & Location | 74 Side Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) |
| Maximum Case Drain Temperature | 220 °F |
| Maximum Case Pressure | 373 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Flow Compensator Setting | 21 bar |
| Maximum Input Power | 92.3 kW |
| Maximum Input Torque | 367.3 Nm |
| Maximum Pressure Compensator Setting | 283 bar |
| Maximum Recommended Operating Viscosity | 40 cSt |
| Minimum Flow Compensator Setting | 19 bar |
| Minimum Pressure Compensator Setting | 276 bar |
| Minimum Recommended Operating Viscosity | 16 cSt |
| Model Code | ADY074L06AF10AA433200000100100CD00B |
| Nominal Pressure Rating | 5020 Psi |
| Paint | Blue Primer |
| Peak Pressure Rating | 5410 Psi |
| Product Height | 10.63 in |
| Product Length/Depth | 13.66 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1135.509 in³ |
| Product Weight | 96.1 lb |
| Product Width | 7.82 in |
| Pump Special Features | None |
| Response time | 13 ms |
| Shaft rotation | Left |
| Shaft seals | Fluorocarbon Rubber |
| Sub-brand | None |
| Theoretical Input Power | 92.3 kW |
| Theoretical Input Torque At Maximum Displacement | 367.3 Nm |
| Torque Control Setting | 0 in lb |
| Trade Name | X20 |