
Danfoss
622AK00217B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
622AK00217B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Wheel Loaders, Motor Graders, Concrete Equipment, Backhoe Loaders, Vacuum Trucks, Telehandler, Refuse Trucks, Rail Maintenance, Forestry Harvester, Drill Rigs | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 12100 hr | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 19 Psi | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Pressure Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side | |
| Design code | Second | |
| Diagnostic Pressure Ports | None | |
| Displacement | 74 cm³/rev | |
| Drain Port Size & Location | 1.3125-12 UNF-2B O-Ring Port - Top | |
| Feature | Fastest response and recovery times in the marketIncrease efficiency with advanced control optionsHigh pressure and flow capacity | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 4 Bolt C | |
| Housing material | Cast Iron | |
| Identification | Mark Danfoss Product Number and Full Model Code On Label | |
| Inlet pressure | 64 Psi | |
| Input shaft | 14 Tooth 12/24 Dp | |
| Input Speed - Maximum | 2880 RPM | |
| Input Speed - Minimum | 600 RPM | |
| Input Speed - Rated | 2400 RPM | |
| Main Port Size & Location | 74 Side Ports; Suction - 2.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61); Pressure - 1.00 SAE J518 4-Bolt Split Flange Port Standard Pressure Series (Code 61) | |
| Maximum Case Drain Temperature | 104 °C | |
| Maximum Case Pressure | 45 Psi | |
| Maximum Displacement Option | External Manual Stroke Adjustment (Set At Maximum) | |
| Maximum Flow Compensator Setting | 15 bar | |
| Maximum Input Power | 92.3 kW | |
| Maximum Input Torque | 2934 in lb | |
| Maximum Pressure Compensator Setting | 244 bar | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Flow Compensator Setting | 13 bar | |
| Minimum Pressure Compensator Setting | 236 bar | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | ADY074R06AF10A2414000A200100CD0B | |
| Nominal Pressure Rating | 4495 Psi | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 5410 Psi | |
| Product Height | 10.63 in | |
| Product Length/Depth | 13.66 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 1135.509 in³ | |
| Product Weight | 96.1 lb | |
| Product Width | 7.82 in | |
| Pump Special Features | None | |
| Response time | 30 ms | |
| Shaft rotation | Right | |
| Shaft seals | Fluorocarbon Rubber | |
| Sub-brand | None | |
| Theoretical Flow At Rated Speed | 1.32 gal/min | |
| Theoretical Input Power | 92.3 kW | |
| Theoretical Input Torque At Maximum Displacement | 367.3 Nm | |
| Torque Control Setting | 0 in lb | |
| Trade Name | X20 |