X20 series piston pump
622AK00220B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.630 |
| Product height mm | | 270.002 |
| Product length in | | 13.660 |
| Product length mm | | 346.964 |
| Product width in | | 7.820 |
| Product width mm | | 198.628 |