Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
622AK00361B
ADY098R08AB10AA4332000A0 2AE100CD00B
622AK00361B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
622AK00361B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
10.630
Product height mm
270.002
Product length in
14.020
Product length mm
356.108
Product width in
7.820
Product width mm
198.628