SCREW-SOC, ASMEB18.3 0.4375-14x3.50
623264
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
623264
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | GRADE 8 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 16,6600 mm |
| Screw, Head Height | 11,1300 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 9,5300 mm |
| Screw, Length | 88,9000 mm |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.4375-14 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |