Aeroquip by Danfoss
624-30VW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
624-30VW
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip by Danfoss |
| Button quantity | 0 |
| Diameter - max | 1.88 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 1.88 in |
| Item type | Hose Sleeve |
| Outside diameter | 1.84 in |
| Product color/finish | Partial stainless steel and zinc |
| Product Height | 1.88 in |
| Product Length/Depth | 2 ft |
| Product material | Stainless steel and Carbon steel |
| Product Type | Hose and Tubing Protectors |
| Product Weight | .43 lb |
| Product Width | 1.88 in |
| Sub-brand | None |
| Trade Name | 6204 Series |