MTG BRACKET - S
6250-10A
Tools6250-10A Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CLEVIS BRACKET | Clevis bracket |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 0.310 |
| Product length mm | | 7.874 |
| Product width in | | 2.100 |
| Product width mm | | 53.34 |