MOUNTING BRACKET
6250-6
Tools6250-6 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 0.300 |
| Product height mm | 7.620 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 0.850 |
| Product width mm | 21.59 |